Product Hierarchy
Product Hierarchy

FI2B004PB - Indoor Plenum OM2 Breakout 4F 2mm Sub-Units Orange

FX Indoor OM2 Breakout 4 Fibers OFNP Sub-Units (2.0MM) Orange Jacket

Product Overview

Construction Type: Breakout
Environmental Space: Indoor
Suitable Applications: Indoor

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM24
Fiber Color Coding: TIA-598-D
Buffer Specification
Buffer Diameter
900 μm
Bulk Cable Weight: 29 lbs/1000ft

SubUnit Specifications

Fibers Per Subunit: 1
Subunit Diameter: 0.078 in (2.0 mm)

Outer Jacket

Outer Jacket Material
Nominal Diameter
0.26 in (6.6 mm)
Color: Orange
Number of Ripcords: 2

Optical Characteristics

Effective Modal Bandwidth (EMB): 950 MHz-km / 500 MHz-km
Fiber Core Diameter: 50/125μm
Max Attenuation at 1300 nm: 1.25 dB/km
Max Attenuation at 850 nm: 3.5 dB/km
Wavelength: 850 nm / 1300 nm
10 Gigabit Ethernet Performance: 150 m / 300 m
1 Gigabit Ethernet Performance: 550 m / 550 m
Min Overfilled Launch (OFL) Bandwidth: 700 MHz-km / 500 MHz-km

Mechanical Characteristics

Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)20x Cable OD
Cable Min. Bend Radius Operation (Long Term)10x Cable OD
Cable Max. Tensile Strength Installation (Short Term)78 N (345 lbf)
Cable Max. Tensile Strength Operation (Long Term)38 N (170 lbf)

Temperature Range

Storage Temp Range: -40C to +70C

Standards

UL Rating/Flame Test: Plenum
NEC/(UL) Compliance: OFNP
TIA/EIA Compliance: ANSI/ICEA S-83-596
RoHS: Yes

Part Number

Variants
Item #ColorPutup TypeUPC
FI2B004PBOrangeReel612825369486

History

Update and Revision: Revision Number: 0.60 Revision Date: 04-06-2021
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product