Product Hierarchy
Product Hierarchy

FI1M048P1 - Indoor Mini-Distribution OM1 48 Fibers OFNP Sub-Units 2.0 mm (12F)


FX Indoor, Mini-Distribution, OM1, 48 Fibers, OFNP, Sub-Units 2.0 mm (12F), Orange Jacket

Product Overview

Product Category: Fiber Mini Distribution Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125 µm
Fiber Diameter: 250 µm
Fiber Count: 48
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 4
Fibers Per Subunit: 12
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Color: Orange
Fiber SubUnit Strength Members: Aramid yarns
Central Strength Member Type: GRP

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.272 in (6.9 mm)
Outer Jacket Color: Orange
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.25 dB/km
10 Gigabit Ethernet Performance33 m--
Min. Overfilled Launch (OFL) Bandwidth200 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 100 N/cm
Bulk Cable Weight: 32 lbs/kft (46 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262, FT6
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: OFNP
ICEA Compliance: S-83-596
TIA/EIA Compliance: 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.96 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI1M048P1OrangeReel612825287476
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product