FX Indoor, Mini-Distribution, OM1, 48 Fibers, OFCP Aluminum Interlocked Armor, Sub-Units 2.0 mm, (12F) Orange Jacket
| Product Category: | Fiber Mini Distribution Cable |
| Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
| Fiber Type: | OM1 |
| Fiber Core Diameter: | 62.5/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 48 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 4 |
| Fibers Per Subunit: | 12 |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Subunit Color: | Orange |
| Fiber SubUnit Strength Members: | Aramid yarns |
| Central Strength Member Type: | GRP |
| Inner Jacket Strength Member: | Aramid Yarns |
| Material: | PVC - Polyvinyl Chloride |
| Nominal Diameter@InnerJacket1 (cnv): | 0.272 in (6.9 mm) |
| Color: | Orange |
| Number of Inner Jacket Ripcords: | 1 |
| Armor Type and Material: | AIA - Aluminum Interlock Armor |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.561 in (14.2 mm) |
| Outer Jacket Color: | Orange |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
| 10 Gigabit Ethernet Performance | 33 m | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 660 N (150 lbf) |
| Max. Tensile Strength During Operation: | 200 N (45 lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 106 lbs/kft (158 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | 0°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | OFCP |
| CEC / C(UL) Compliance: | FT6 |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | 568.3, 598-D |
| Telcordia Compliance: | GR-409 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
| Update and Revision: | Revision Number: 0.99 Revision Date: 05-04-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FI1M048A1 | Orange | Reel | 612825287452 |