Product Hierarchy
Product Hierarchy

FI1M024A8 - Indoor Mini-Distribution OM1 24 Fibers OFCP Aluminum Interlocked Armor Sub-Units 2.0mm (8F)


FX Indoor, Mini-Distribution, OM1, 24 Fibers, OFCP Aluminum Interlocked Armor, Sub-Units 2.0mm (8F), Orange Jacket

Product Overview

Product Category: Fiber Mini Distribution Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125 µm
Fiber Diameter: 250 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 3
Number of Fillers: 1
Fibers Per Subunit: 8
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Color: Orange
Fiber SubUnit Strength Members: Aramid Yarns
Central Strength Member Type: GRP

Inner Jacket Specifications

Inner Jacket Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter@InnerJacket1 (cnv): 0.272 in (6.9 mm)
Color: Orange
Number of Inner Jacket Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.561 in (14.2 mm)
Outer Jacket Color: Orange
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.25 dB/km
10 Gigabit Ethernet Performance33 m--
Min. Overfilled Launch (OFL) Bandwidth200 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 105 lbs/kft (156 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: OFCP
CEC / C(UL) Compliance: FT6
ICEA Compliance: S-83-596
TIA/EIA Compliance: 568.3, 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.4 Revision Date: 06-26-2026

Part Numbers

Variants
Item #ColorPutup Type
FI1M024A8OrangeReel
No accessories are available for this product