(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Indoor Multimode OM1 Interconnect 12F 3.0mm LSZH Orange Jacket Fiber Cable Jacket Fiber Cable
Suitable Applications: | Indoor |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125μm |
Buffer Material: | LSZH |
Buffer Diameter: | 900μm |
Fiber Count: | 12 |
Fiber Color Coding: | Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nominal Diameter: | 0.118 in |
Color: | Orange |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
Min Bend Radius During Installation: | 20x Cable OD |
Min Bend Radius During Operation: | 10x Cable OD |
Max Tensile Strength During Installation: | 50 lbf |
Max Tensile Strength During Operation: | 15 lbf |
Bulk Cable Weight: | 6 lbs/1000ft |
Installation Temp Range: | -10C to +60C |
Operating Temp Range: | 0C to +70C |
Storage Temp Range: | -40C to +70C |
Environmental Suitability: | Indoor |
NEC / UL Compliance: | OFNR |
CEC / C(UL) Compliance: | FT4 |
TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
Update and Revision: | Revision Number: 0.50 Revision Date: 12-17-2020 |