(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Interconnect Fiber Cable, Indoor, OM1, Multimode, 2 Fibers, Riser (OFNR), 3.0mm Ribbon, Black Jacket
Suitable Applications: | Indoor |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125μm |
Buffer Material: | PVC |
Buffer Diameter: | 900 μm |
Fiber Count: | 2 |
Fiber Color Coding: | Blue, Orange |
Material: | PVC - Polyvinyl Chloride |
Nominal Diameter: | 0.118 in |
Color: | Black |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
Min Bend Radius During Installation: | 20x Cable OD |
Min Bend Radius During Operation: | 10x Cable OD |
Max Tensile Strength During Installation: | 50 lbf |
Max Tensile Strength During Operation: | 15 lbf |
Bulk Cable Weight: | 6 lbs/1000ft |
Installation Temp Range: | -10C to +60C |
Operating Temp Range: | 0C to +70C |
Storage Temp Range: | -40C to +70C |
Environmental Suitability: | Indoor |
NEC / UL Compliance: | OFNR |
CEC / C(UL) Compliance: | FT4 |
TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
Update and Revision: | Revision Number: 0.51 Revision Date: 12-17-2020 |