FX Indoor, Interconnect, OM1, 2 fibers, LSZH/OFNR, DX Cord 3.0mm (900µm), Orange Jacket
| Product Category: | Fiber Interconnect Cable |
| Suitable Applications: | Short-distance indoor applications such as patching, inside cabinets, workstation equipment connections. |
| Fiber Type: | OM1 |
| Fiber Core Diameter: | 62.5/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 2 |
| Fiber Color Coding: | TIA-598-D |
| Strength Member: | Aramid Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 0.114 in x 0.233 in |
| Outer Jacket Color: | Orange |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
| 10 Gigabit Ethernet Performance | 33 m | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 220 N (50 lbf) |
| Max. Tensile Strength During Operation: | 67 N (15 lbf) |
| Crush Resistance: | 35 N/cm |
| Bulk Cable Weight: | 10 lbs/kft (15 kg/km) |
| Installation Temperature Range: | 0ºC to +60ºC |
| Operating Temperature Range: | -40ºC to +70ºC |
| Storage Temperature Range: | -40ºC to +70ºC |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1666, UL 1685, FT4 |
| NEC / UL Compliance: | OFNR-ST1 |
| CEC / C(UL) Compliance: | OFNR-ST1 |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | 598-D |
| Telcordia Compliance: | GR-409 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
| Update and Revision: | Revision Number: 0.76 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FI1I002LC | Orange | Reel | 612825287292 |