(109)FX Indoor OM1 Interconnect 1 Fiber OFNR SX SX Cord 2.0mm (900um) Orange Jacket
Suitable Applications: | Indoor |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125μm |
Buffer Material: | PVC |
Buffer Diameter: | 900 μm |
Fiber Count: | 1 |
Fiber Color Coding: | TIA-598-D |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.078 in |
Color: | Orange |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
Min. Bend Radius During Installation: | 20x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 50 lbf (220 N) |
Max. Tensile Strength During Operation: | 15 lbf (67 N) |
Bulk Cable Weight: | 3 lbs/1000ft (4.5 kg/km) |
Installation Temperature Range: | -10C to +60C |
Operating Temperature Range: | 0C to +70C |
Storage Temperature Range: | -40C to +70C |
Environmental Suitability: | Indoor |
NEC / UL Compliance: | OFNR |
CEC / C(UL) Compliance: | FT4 |
TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
Update and Revision: | Revision Number: 0.59 Revision Date: 04-15-2024 |