Product Hierarchy
Product Hierarchy

FI1I001LB - Indoor LSZH/Riser OM1 Interconnect 1F SX SX Cord 2.0mm


FX Indoor OM1 Interconnect 1 Fiber LSZH/OFNR SX SX Cord 2.0MM (900UM) Orange Jacket

Product Overview

Suitable Applications: Indoor

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125μm
Fiber Buffer Material: LSZH
Fiber Buffer Diameter: 900 μm
Fiber Count: 1
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.078 in
Outer Jacket Color: Orange
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.25 dB/km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 50 lbf (220 N)
Max. Tensile Strength During Operation: 15 lbf (67 N)
Bulk Cable Weight: 4 lbs/1000ft (6.0 kg/km)

Temperature Range

Installation Temperature Range: -10C to +60C
Operating Temperature Range: 0C to +70C
Storage Temperature Range: -40C to +70C

Standards and Compliance

Environmental Suitability: Indoor
NEC / UL Compliance: OFNR
CEC / C(UL) Compliance: FT4
TIA/EIA Compliance: ANSI/ICEA S-83-596

History

Update and Revision: Revision Number: 0.69 Revision Date: 10-14-2026
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product