Product Hierarchy
Product Hierarchy

FI1D072RK - Indoor Riser OM1 Distribution 72 Fibers


FX Indoor OM1 Distribution Tight Buffer 72 Fibers OFNR Sub-Units (12F) Orange Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125 µm
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 72
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 6
Fibers Per Subunit: 12
Subunit Diameter: 0.230 in (5.8 mm)
Subunit Color: Orange
Fiber SubUnit Strength Members: Aramid yarns
Central Strength Member Type: Upjacketed GRP
Core Wrap Material: Mylar

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.799 in (20.3 mm)
Outer Jacket Color: Orange
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.25 dB/km
1 Gigabit Ethernet Performance300 m550 m
10 Gigabit Ethernet Performance33 m--
Min. Restricted Mode Launch 220 MHz.km500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth200 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1320 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 100 N/cm
Bulk Cable Weight: 223 lbs/kft (332 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65, Product Lens™
Flammability / Reaction to Fire: OFNR, FT4
ICEA Compliance: S-83-596
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.153 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI1D072RKOrangeReel612825371083
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product