Product Hierarchy
Product Hierarchy

FI1D024F9 - Indoor Riser OM1 Distribution 24Fibers Aluminum Interlocked


FX Indoor OM1 Distribution Tight Buffer 24 Fibers OFCR Aluminum Interlocked Armor Non-Unitized Orange Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125 µm
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Inner Jacket Specifications

Inner Jacket Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter@InnerJacket1 (cnv): 0.325 in (8.3 mm)
Color: Orange
Number of Inner Jacket Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.600 in (15.2 mm)
Outer Jacket Color: Orange
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.25 dB/km
1 Gigabit Ethernet Performance300 m550 m
10 Gigabit Ethernet Performance33 m--
Min. Restricted Mode Launch 220 MHz.km500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth200 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1320 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 188 lbs/kft (280 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: OFCR, FT4
CEC / C(UL) Compliance: .
ICEA Compliance: S-83-596
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.87 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
FI1D024F9OrangeReel612825368625
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product