(109)FX Indoor OM1 Breakout 12 Fibers OFNR Sub-Units (2.0MM) Orange Jacket
Suitable Applications: | Horizontal Backbone |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125μm µm |
Fiber Diameter: | 250 µm |
Buffer Material: | PVC - Polyvinyl Chloride |
Buffer Diameter: | 900 μm µm |
Fiber Count: | 12 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 12 |
Fibers Per Subunit: | 1 |
Subunit Diameter: | 0.078 in (2.0 mm) |
Subunit Strength Members: | Aramid yarns |
Central Strength Member: | Upjacketed GRP |
Core Wrap: | Nomex Tape |
Strength Member: | Aramid Yarns |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.514 in (13.1 mm) |
Color: | Orange |
Number of Ripcords: | 2 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.25 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 300 m | 550 m |
10 Gigabit Ethernet Performance | 33 m | -- |
Min. Restricted Mode Launch | 220 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 1330 N (300 lbf) |
Max. Tensile Strength During Operation: | 400 N (90 lbf) |
Crush Resistance: | 100 N/cm |
Bulk Cable Weight: | 27 lbs/kft (41 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire: | OFNR, FT4 |
ICEA Compliance: | S-83-596 |
TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
Update and Revision: | Revision Number: 0.73 Revision Date: 03-27-2024 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
FI1B012RB | Orange | Reel | 612825369813 |