FX Indoor OM1 Breakout 10 Fibers OFNP Sub-Units (2.0MM) Orange Jacket
| Suitable Applications: | Horizontal Backbone |
| Fiber Type: | OM1 |
| Fiber Core Diameter: | 62.5/125μm µm |
| Fiber Diameter: | 250 µm |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 μm µm |
| Fiber Count: | 10 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 10 |
| Fibers Per Subunit: | 1 |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Fiber SubUnit Strength Members: | Aramid yarns |
| Central Strength Member Type: | Upjacketed GRP |
| Core Wrap Material: | Nomex Tape |
| Strength Member: | Aramid Yarns |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.395 in (10.1 mm) |
| Outer Jacket Color: | Orange |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.25 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 300 m | 550 m |
| 10 Gigabit Ethernet Performance | 33 m | -- |
| Min. Restricted Mode Launch | 220 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 1330 N (300 lbf) |
| Max. Tensile Strength During Operation: | 400 N (90 lbf) |
| Crush Resistance: | 100 N/cm |
| Bulk Cable Weight: | 20 lbs/kft (30 kg/km) |
| Installation Temperature Range: | -0°C to +60°C |
| Operating Temperature Range: | -0°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65, Product Lens™ |
| Flammability / Reaction to Fire: | OFNP, FT6 |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
| Update and Revision: | Revision Number: 0.75 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FI1B010PB | Orange | Reel | 612825369554 |