Product Hierarchy
Product Hierarchy

FFSU12LKx - FiberExpress Ultra Frame OS2 12 Ports


FIBEREXPRESS ULTRA FRAME OS2 06 PORTS, LC DUPLEX KEYED

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.25 lbs
Overall Height: 1.5 in
Overall Width: 4.46 in
Depth: 2.2 in

Mechanical Characteristics

Durabilities@Termination1: 500 Cycles

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
FramePlastic-UL94V-0Black
Front Connector BodyPlastic-UL94V-0Follow Variant tableLC-Keyed Duplex
Adapter SleeveZirconia Ceramic

Standards

TIA/EIA Compliance: TIA.568.3
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Dust Caps
Related Parts: FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies
Variants
Item #Connector TypeFiber Type
FFSU12LKALC Keyed AquaOS2
FFSU12LKBLC Keyed BlueOS2
FFSU12LKGLC Keyed GreenOS2
FFSU12LKMLC Keyed BrownOS2
FFSU12LKNLC Keyed BlackOS2
FFSU12LKOLC Keyed OrangeOS2
FFSU12LKPLC Keyed RoseOS2
FFSU12LKRLC Keyed RedOS2
FFSU12LKSLC Keyed GrayOS2
FFSU12LKVLC Keyed VioletOS2
FFSU12LKWLC Keyed WhiteOS2
FFSU12LKYLC Keyed YellowOS2

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

History

Update and Revision: Revision Number: 0.3 Revision Date: 10-23-2025
Date: 2006-01-07
No accessories are available for this product