(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
FX DCX FRAME, OS2, 06 PORTS, SC DUPLEX/APC, GREEN ADAPTERS
| Environmental Space: | Indoor |
| Suitable Applications: | Optical Distribution Frame, Data Centers, Central Equipment Room |
| Fiber Type |
|---|
| OS2 |
| Weight: | 0.168 lbs |
| Overall Height: | 0.5 in |
| Overall Width: | 6.8 in |
| Overall Depth: | 6.5 in |
| Max Capacity: | 6 Ports |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color |
|---|---|---|
| Frame | Plastic - UL94V-0 | Black |
| Front Connector Body | Plastic - UL94V-0 | Green |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | DCX Frame Module & Patch Pannel |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.2 Revision Date: 11-24-2025 |