Product Hierarchy
Product Hierarchy

FFSD06M8 - FX DCX FRAME OS2 06P MPO_16_UP/DN GN_ADP


FX DCX FRAME, OS2, 06 PORTS, MPO-16 KEY UP/KEY DOWN, GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.075 lbs
Overall Height: 0.5 in
Overall Width: 3.4 in
Overall Depth: 6.13 in

Physical Specifications

Max Capacity: 6 MPO Ports

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColor
FramePlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0Green

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX Frame Module & Patch Pannel

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.4 Revision Date: 09-22-2026
Date: 2013-01-11
No accessories are available for this product