Product Hierarchy
Product Hierarchy

FFSD04LKx - FX DCX FRAME, OS2, 04 PORTS, LC KEYED DUPLEX


FX DCX FRAME, OS2, 04 PORTS, LC KEYED DUPLEX, VARYING ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: Optical Distribution Frame, Data Centers, Central Equipment Room

Construction

Fiber Cable Construction
Fiber Type
OS2
Overall Height: 0.448
Overall Width: 3.4 in
Depth: 5.7 in

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 75°C

Product Material

Materials
DescriptionMaterialColor
FramePlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0Follow Variant table

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.25 dB-30 dB

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX Frame Module & Patch Pannel

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.3 Revision Date: 10-08-2025
Date: 2013-01-11
No accessories are available for this product