Product Hierarchy
Product Hierarchy

FFSD04LA4F4G - Faceplates and Panels - DCX Frame LC Duplex


FX DCX FRAME, OS2-APC, 04 PORTS, LC DUPLEX, MPO-8 (FEMALE), SR4, GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: DCX, Data Centers, Central Equipment Room

Construction

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.12 lbs
Height: 0.5 in
Width: 2.25 in
Length: 6.7 in

Physical Specifications

Max Capacity: 8 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +75°C

Product Material

Materials
DescriptionMaterialColorType
Adapter Frame AssemblyPolycarbonateBlack
Front Connector BodyPlastic - UL94V-0GreenLC Duplex
Rear Adapter BodyPlastic - UL94V-0GreenMPO female
Adapter Sleeve MaterialZirconia-Ceramic

Transmission-Characteristics

Fiber Connector Performance
Description Total Insertion LossTotal Return Loss
OS2-APC0.60 dB-60 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX,Frames Modules & Patch Panels

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box
Notes: For more information, please refer to our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.7 Revision Date: 05-12-2025
Date: 2013-01-01
No accessories are available for this product