FX UHD FRAME, 24 PORTS, GREEN COPPER ADAPTERS
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Weight: | 0.25 lbs |
| Overall Height: | 1.5 |
| Overall Width: | 4.46 in |
| Depth: | 2.20 in |
| Durabilities@Termination1: | 500 Cycles |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color |
|---|---|---|
| Frame | Plastic - UL94V-0 | Black |
| Front Connector Body | Plastic - UL94V-0 | Green |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Dust Caps |
| Related Parts: | FiberExpress Ultra Patch panels |
| Packaging: | Individually packaged in a plastic bag. |
| Update and Revision: | Revision Number: 0.2 Revision Date: 12-17-2025 |