Product Hierarchy
Product Hierarchy

FF5U12LD - FX ULTRA FRAME, OM5, 12 PORTS, LC DUPLEX


FX ULTRA FRAME, OM5, 12 PORTS, LC DUPLEX, LIME GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM5
Height: 1.5 in.
Width: 4.460 in
Depth: 2.20 in

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 75°C

Product Material

Materials
DescriptionMaterialColor
FramePlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0Lime green

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Dust Caps
Related Parts: FX UHD Rack-Mount Patch Panels and FX ULTRA Wall-Mount Patch Panels

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

History

Update and Revision: Revision Number: 0.8 Revision Date: 11-28-2024
Date: 2013-01-01
No accessories are available for this product