(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
FX Ultra Frame, OM4, 6 Ports, LC Duplex, Erika Violet Adapters
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OM4 |
| Weight: | 0.25 |
| Overall Height: | 1.5 |
| Overall Width: | 4.46 in |
| Depth: | 2.2 in |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Frame | Plastic - UL94V-0 | Black | |
| Front Connector Body | Plastic - UL94V-0 | Erika Violet | LC Duplex |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Dust Caps |
| Related Parts: | FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies |
| Item # | Connector Type | Port Count | Fiber Count |
|---|---|---|---|
| FF4U06LD | LC Duplex | 6 Port | 12 |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (60/box) |
| Update and Revision: | Revision Number: 0.8 Revision Date: 10-23-2025 |