Product Hierarchy
Product Hierarchy

FF4H12MPY - Modular Connectors - FX UHD FRAME


FX UHD FRAME, OM4, 12 PORTS, MPO-12 (KEY UP/ KEY DOWN), YELLOW ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM4
Weight: 0.25 lbs
Overall Height: 1.5 in
Overall Width: 4.46 in
Overall Length: 1.75 in

Mechanical Characteristics

Durabilities@Termination1: 500 Cycles

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +75°C

Product Material

Materials
DescriptionMaterialColor
FramePlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0Yellow

Transmission-Characteristics

Fiber Connector Performance
Description Total Insertion LossTotal Return Loss
OM40.35 dB-25 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Dust Caps
Related Parts: FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

History

Update and Revision: Revision Number: 0.4 Revision Date: 09-17-2025
Date: 2013-01-01
No accessories are available for this product