Product Hierarchy
Product Hierarchy

FF4D06LDMFAE - Faceplates and Panels - DCX Preterm Adapter Frame


FX DCX FRAME, OM4, 06 PORTS, LC DUPLEX, MPO-12 (FEMALE), TYPE-A, NON-FLIP, ERIKA VIOLET ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: DCX, Data Centers, Central Equipment Room

Material

Fiber Cable Construction
Fiber Type
OM4
Weight: 0.156 lbs
Overall Height: 0.5 in
Overall Width: 3.4 in
Overall Length: 6.8 in

Physical Specifications

Max Capacity: 12 Fibers

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +75°C

Product Material

Materials
DescriptionMaterialColorType
Adapter Frame AssemblyPolycarbonateBlack (Frame), Erika Violet (Front Block)
Front Connector BodyPlastic - UL94V-0Erika VioletLC Duplex
Rear Connector/ AdapterPlastic - UL94V-0Erika VioletMPO Female
Fan-Out Routing PlatePolypropyleneBlack

Transmission-Characteristics

Fiber Connector Performance
Description Total Insertion LossTotal Return Loss
OM40.35 dB-25 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX Frames, Modules, and Patch Panels

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box
Notes: For more information, please refer to our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.140 Revision Date: 09-05-2025
Date: 2013-01-11
No accessories are available for this product