(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)FX DCX FRAME, OM4, 04 PORTS, LC DUPLEX, MPO-8 (FEMALE), SR4, ERIKA VIOLET ADAPTERS
Environmental Space: | Indoor |
Suitable Applications: | DCX, Data Centers, Central Equipment Room |
Fiber Type |
---|
OM4 |
Weight: | 0.12 lbs |
Height: | 0.5 in |
Width: | 2.25 in |
Length: | 6.7 in |
Max Capacity: | 8 Fibers |
Front Connection: | Static |
Operating Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -10°C to +75°C |
Description | Material | Color | Type |
---|---|---|---|
Adapter Frame Assembly | Polycarbonate | Black | |
Front Connector Body | Plastic - UL94V-0 | Erika Violet | LC Duplex |
Rear Adapter Body | Plastic - UL94V-0 | Erika Violet | MPO female |
Adapter Sleeve Material | Zirconia-Ceramic |
Description | Total Insertion Loss | Total Return Loss |
---|---|---|
OM4 | 0.35 dB | -25 dB |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | DCX,Frames Modules & Patch Panels |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
Notes: | For more information, please refer to our web site at http://www.belden.com |
Update and Revision: | Revision Number: 0.7 Revision Date: 05-12-2025 |