(109)FX DCX FRAME, OM3, 04 PORTS, LC DUPLEX, AQUA ADAPTERS
Environmental Space: | Indoor |
Suitable Applications: | Optical Distribution Frame, Data Centers, Central Equipment Room |
Fiber Type |
---|
OM3 |
Weight: | 0.113 lbs |
Height: | 0.448 in |
Width: | 2.260 in |
Depth: | 5.7 in |
Operating Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -10 to 75°C |
Description | Material | Color |
---|---|---|
Frame | Plastic - UL94V-0 | Black |
Front Connector Body | Plastic - UL94V-0 | Aqua |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | DCX Frame Module & Patch Pannel |
Item # | Color | Fiber Type |
---|---|---|
FF3D04LD | Aqua | OM3 |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
Update and Revision: | Revision Number: 0.37 Revision Date: 12-12-2022 |