(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Indoor/Outdoor Riser OS2 Flexible Ribbon 288 Fibers 24F Subunit Black Jacket
Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125μm µm |
Fiber Count: | 288 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 12 |
Fibers Per Subunit: | 24 |
Subunit Diameter: | 0.118 in (3.0 mm) |
Central Strength Member: | Upjacketed GRP |
Strength Member: | Waterblocking aramid yarns |
Material: | PVC - Polyvinyl Chloride |
Nominal Diameter: | 0.72 in (18.4 mm) |
Color: | Black |
Wavelength | 850 nm | 1310 nm | 1550 nm |
---|---|---|---|
Max. Attenuation | 0.5 dB/km | 0.5 dB/km | |
1 Gigabit Ethernet Performance | -- | 5,000 m | |
10 Gigabit Ethernet Performance | -- | 10,000 m |
Min Bend Radius During Installation: | 15x Cable OD |
Min Bend Radius During Operation: | 10x Cable OD |
Max Tensile Strength During Installation: | 1320 N (300 lbf) |
Max Tensile Strength During Operation: | 400 N (90 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 218 lbs/kft (325 kg/km) |
Installation Temp Range: | -10°C to +70°C |
Operating Temp Range: | -10°C to +70°C |
Storage Temp Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | OFNR, FT4 |
ICEA Compliance: | S-104-696 |
TIA/EIA Compliance: | EIA/TIA 568-A, GR-409-CORE, ICEA-S-104-696 |
Update and Revision: | Revision Number: 0.8 Revision Date: 01-06-2021 |