(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3225)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(923)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(52)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Indoor/Outdoor Riser OS2 Flexible Ribbon 72 Fibers 24F Subunit Black Jacket
Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125μm µm |
Fiber Count: | 72 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 3 |
Number of Fillers: | 1 |
Fibers Per Subunit: | 24 |
Subunit Diameter: | 0.118 in (3.0 mm) |
Central Strength Member: | GRP |
Strength Member: | Waterblocking Aramid Yarns |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.40 in (10.2 mm) |
Color: | Black |
Wavelength | 850 nm | 1310 nm | 1550 nm |
---|---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km | |
1 Gigabit Ethernet Performance | -- | 5,000 m | |
10 Gigabit Ethernet Performance | -- | 10,000 m |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 1320 N (300 lbf) |
Max. Tensile Strength During Operation: | 400 N (90 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 60 lbs/kft (90 kg/km) |
Installation Temperature Range: | -10°C to +70°C |
Operating Temperature Range: | -10°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | OFNR, FT4 |
ICEA Compliance: | S-104-696 |
TIA/EIA Compliance: | EIA/TIA 568-A, GR-409-CORE, ICEA-S-104-696 |
Update and Revision: | Revision Number: 0.18 Revision Date: 11-14-2024 |