Product Hierarchy
Product Hierarchy

FDSR048R2 - Indoor/Outdoor OFNR OS2 Flexible Ribbon 48 Fibers 3mm Sub-Units Black Jacket


FX Indoor/Outdoor, OS2, Flexible Ribbon, 48 Fibers, OFNR, Subunits 3.0 mm (12 F), Black Jacket

Product Overview

Product Category: Fiber Ribbon Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Specifications

Fiber Type: OS2, G.657.A1, G.652.D
Fiber Core Diameter: 250 µm
Fiber Count: 48
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 4
Fibers Per Subunit: 12
Subunit Diameter: 0.118 in (3.0 mm)
Subunit Color: Yellow
Central Strength Member Type: GRP

Outer Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.38 in (9.6 mm)
Outer Jacket Color: Black
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength1300 nm1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km0.50 dB/km
1 Gigabit Ethernet Performance5,000 m
10 Gigabit Ethernet Performance10,000 m10,000 m50,000 m

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1320 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 100 N/cm
Bulk Cable Weight: 49 lbs/kft (73 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1666, FT4
NEC / UL Compliance: OFNR
CEC / C(UL) Compliance: OFNR.
ICEA Compliance: S-104-696
TIA/EIA Compliance: 598-D
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.22 Revision Date: 02-07-2025
No accessories are available for this product