(109)FX Indoor/Outdoor, OS2, Mini-Distribution, 12 Fibers, OFCP, Aluminum Interlocked Armor, 12F/Sub-Unit (3.0mm), Black Jacket
Product Category: | Fiber Mini Distribution Cable |
Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 12 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 1 |
Number of Fillers: | 0 |
Fibers Per Subunit: | 12 |
Subunit Diameter: | 0.120 in (3.0 mm) |
Subunit Color: | Yellow |
Subunit Strength Members: | Waterblocking Aramid Yarns |
Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.190 in (4.8 mm) |
Color: | Black |
Armor Type and Material: | AIA - Aluminum Interlock Armor |
Jacket Material: | PVDF - Polyvinylidene Fluoride |
Nom. Diameter: | 0.480 in (12.2 mm) |
Color: | Black |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.4 dB/km | 0.3 dB/km |
Min. Bend Radius During Installation: | 20x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 660 N (150 lbf) |
Max. Tensile Strength During Operation: | 200 N (45 lbf) |
Crush Resistance: | 440 N/cm |
Installation Temperature Range: | 0°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, UV Resistance |
Flammability / Reaction to Fire: | OFCP, UL 910, FT6 |
NEC / UL Compliance: | OFCP |
CEC / C(UL) Compliance: | OFCP |
ICEA Compliance: | S-104-696 |
TIA/EIA Compliance: | ANSI/ICEA S-104-696 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.18 Revision Date: 04-11-2024 |
Item # | Color |
---|---|
FDSM012A2A | Aqua |
FDSM012A2E | Erika Violet |
FDSM012A2L | Lime Green |
FDSM012A2O | Orange |
FDSM012A2Y | Yellow |