Product Hierarchy
Product Hierarchy

FDSL024PD - Indoor/Outdoor Plenum Loose Tube OS2 24 Fibers Dry Block


FX Indoor/Outdoor Loose Tube OS2 24 Fibers OFNP Sub-Units(12F) Dry Black

Product Overview

Suitable Applications: Campus Area Network, Backbone

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Fiber Diameter: 250 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 2
Number of Fillers: 3
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Free
Subunit Diameter: 0.110 in (2.8 mm)
Subunit Color: TIA-598-D
Subunit Strength Members: Waterblocking aramid yarns
Central Strength Member: GRP
Core Wrap: Waterblocking tape

Outer Jacket Specifications

Strength Member: Waterblocking aramid yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter: 0.370 in (9.4 mm)
Number of Ripcords: 2
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.35 dB/km0.25 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5,000 m-
10 Gigabit Ethernet Performance10,000 m40,000 m

Mechanical Characteristics

Min Bend Radius During Installation: 15x Cable OD
Min Bend Radius During Operation: 10x Cable OD
Max Tensile Strength During Installation: 2670 N (600 lbf)
Max Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 55 lbs/kft (82 kg/km)

Temperature Range

Installation Temp Range: -0°C to +60°C
Operating Temp Range: -40°C to +70°C
Storage Temp Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance
Sustainability: CA Prop 65
Flammability / Fire Resistance: OFNP, FT6
ICEA Compliance: S-104-696
TIA/EIA Compliance: ANSI/ICEA S-104-696

History

Update and Revision: Revision Number: 0.58 Revision Date: 12-21-2020
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product