(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
FX Indoor/Outdoor Loose Tube OS2 24 Fibers LSZH/OFNR Sub-Units(6F) Gel Black
| Suitable Applications: | Campus Area Network, Backbone |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 24 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 4 |
| Number of Fillers: | 1 |
| Fibers Per Subunit: | 6 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 0.110 in (2.8 mm) |
| Subunit Color: | TIA-598-D |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Central Strength Member Type: | Upjacketed GRP |
| Core Wrap Material: | Waterblocking tape |
| Cable Core Water Blocking: | Waterblock Tape |
| Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Strength Member: | Waterblocking Aramid Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 0.454 in (11.5 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
| Mode Field Diameter | 9.2 µm | 10.4 µm |
| 1 Gigabit Ethernet Performance | 5,000 m | - |
| 10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 79 lbs/kft (118 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance |
| Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | OFNR, FT4 |
| ICEA Compliance: | S-104-696 |
| TIA/EIA Compliance: | ANSI/ICEA S-104-696 |
| Update and Revision: | Revision Number: 0.73 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FDSL024LF | Black | Reel | 612825385455 |