Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1216)Instrumentation Cable
(455)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(122)UL Thermocouple
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Loose Tube Fiber Cable, Indoor/Outdoor, OS2, 12 Fibers, Plenum (OFNP)
| Suitable Applications: | Campus Area Network, Backbone |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 1 |
| Number of Fillers: | 0 |
| Subunit Waterblocking: | Gel Free |
| Subunit Diameter: | 0.110 in (2.8 mm) |
| Subunit Color: | TIA-598-D |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Cable Core Water Blocking: | Waterblock Tape |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
| Mode Field Diameter | 9.2 µm | 10.4 µm |
| 1 Gigabit Ethernet Performance | 5,000 m | - |
| 10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 220 N/cm |
| Installation Temperature Range: | -0°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | OFNP, FT6 |
| CEC / C(UL) Compliance: | . |
| ICEA Compliance: | S-104-696 |
| TIA/EIA Compliance: | ANSI/ICEA S-104-696 |
| Update and Revision: | Revision Number: 0.61 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FDSL012P0 | Black | Reel | 612825377641 |