(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)FX Indoor/Outdoor Loose Tube OS2 12 Fibers LSZH/OFNR Sub-Units (12F) Gel Black
Suitable Applications: | Campus Area Network, Backbone |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 12 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 1 |
Number of Fillers: | 4 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.110 in (2.8 mm) |
Subunit Color: | TIA-598-D |
Subunit Strength Members: | Waterblocking aramid yarns |
Central Strength Member: | GRP |
Core Wrap: | Waterblocking tape |
Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Strength Member: | Waterblocking aramid yarns |
Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nominal Diameter: | 0.454 in (11.5 mm) |
Number of Ripcords: | 2 |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.4 dB/km | 0.3 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5,000 m | - |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Min Bend Radius During Installation: | 15x Cable OD |
Min Bend Radius During Operation: | 10x Cable OD |
Max Tensile Strength During Installation: | 2670 N (600 lbf) |
Max Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 86 lbs/kft (128 kg/km) |
Installation Temp Range: | -10°C to +60°C |
Operating Temp Range: | -40°C to +70°C |
Storage Temp Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | OFNR, FT4 |
ICEA Compliance: | S-104-696 |
TIA/EIA Compliance: | ANSI/ICEA S-104-696 |
Update and Revision: | Revision Number: 0.54 Revision Date: 12-21-2020 |