Product Hierarchy
Product Hierarchy

FDSH048LD - Heavy Duty Indoor/Outdoor LSZH/OFNR OS2 Loose Tube 48 Fibers Dry


FX Indoor/Outdoor, Heavy Duty Loose Tube, OS2, 48 Fibers, LSZH/OFNR, Sub-Units (12F), Dry, Black Jacket

Product Overview

Product Category: Fiber Multi-Loose Tube Cable
Suitable Applications: Campus Area Network, Long Haul, Backbone

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Fiber Diameter: 250 µm
Fiber Count: 48
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 4
Number of Fillers: 1
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Free
Subunit Diameter: 0.098 in (2.5 mm)
Subunit Color: TIA-598-D
Central Strength Member: GRP
Cable Core Waterblocking: Waterblock Tape

Inner Jacket Specifications

Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.355 in (9.0 mm)
Color: Black
Number of Ripcords: 1

Outer Jacket Specifications

Strength Member: Waterblocking Fiberglass Yarns
Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.515 in (13.1 mm)
Color: Black
Number of Ripcords: 1
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.35 dB/km0.25 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5,000 m--
10 Gigabit Ethernet Performance10,000 m40,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 15 x Cable OD
Min. Bend Radius During Operation: 10 x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 106 lbs/kft (162 kg/km)

Temperature Range

Installation Temperature Range: -30°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: OFNR, FT4
ICEA Compliance: S-104-696
TIA/EIA Compliance: 598

History

Update and Revision: Revision Number: 0.17 Revision Date: 01-09-2025

Part Numbers

Variants
Item #ColorPutup Type
FDSH048LDBlackReel
No accessories are available for this product