Product Hierarchy
Product Hierarchy

FDSH0245G - Indoor/Outdoor Riser Heavy Duty LooseTube OS2 24F Armor Unitized12


FX Indoor/Outdoor Heavy Duty Loose Tube OS2 24 Fibers OFCR Corrugated Steel Tape Armor Sub-Units(12F) Gel Black

Product Overview

Construction Type: Heavy Duty Multi Loose Tube
Print Legend: BELDEN 24xOS2 IN/OUTDOOR ARMORED LOOSE TUBE CABLE FDSH0245G E95466(-PLANT ID) (UL) TYPE OFNR C(UL) ---FT4--- ROHS (LOT NUMBER) (MMYYYY DATE CODE) (SEQUENTIAL MATERIAL)
Environmental Space: Indoor/Outdoor
Suitable Applications: Indoor/Outdoor

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OS224
Fiber Color Coding: TIA-598-D
Buffer Specification
Buffer Material
Loose tube - Gel-filled
Central Strength Member: GRP
Cable Core Waterblocking: Waterblock Tape
Bulk Cable Weight: 17 lbs/1000ft
Weight: 107 kg

SubUnit Specifications

Number of Active Subunits: 2
Number of Subunit Positions: 5
Fibers Per Subunit: 12
Subunit Diameter: 0.110 in (2.8 mm)
Subunit Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Double Jacket
Type of Armor: Corrugated Steel Tape

Inner Jacket

Number of Ripcords: 2
Color: Black
Material: PVC - Polyvinyl Chloride

Outer Jacket Specifications

Outer Jacket
MaterialNominal Diameter
Thermoplastic0.63 in (16 mm)
Color: Black
Number of Ripcords: 2
Nom. Diameter: .51 (12.9)

Optical Characteristics

Fiber Core Diameter: 8.2/125μm
Max. Attenuation at 1310 nm: 0.40 dB/km
Max. Attenuation at 1550 nm: 0.30 dB/km
Wavelength: 1310 nm / 1550 nm
10 Gigabit Ethernet Performance: 10,000 m / 40,000 m
1 Gigabit Ethernet Performance: 5,000 m / -

Mechanical Characteristics

Crush Resistance: 440
Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)20x Cable OD
Cable Min. Bend Radius Operation (Long Term)15x Cable OD
Cable Max. Tensile Strength Installation (Short Term)135 N (600 lbf)
Cable Max. Tensile Strength Operation (Long Term)40 N (180 lbf)
Cable Impact Resistance2.9 N/cm

Temperature Range

Operating Temperature Range: -40C to +70C
Installation Temperature Range: -30C to +60C
Storage Temperature Range: -40C to +80C

Standards

UL Rating/Flame Test: Riser
UL Flammability: OFCR
C (UL) US: FT4
TIA/EIA Compliance: ANSI/ICEA S-104-696
RoHS: Yes

Related Part Numbers

Variants
Item #ColorPut-Up TypeUPC
FDSH0245GBlackReel612825374046

History

Update and Revision: Revision Number: 0.83 Revision Date: 05-31-2024
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product