Product Hierarchy
Product Hierarchy

FDSH0185F - Indoor/Outdoor Riser Heavy Duty Loose Tube OS2 18F Armor Unitized

FX Indoor/Outdoor Heavy Duty Loose Tube OS2 18 Fibers OFCR Corrugated Steel Tape Armor Sub-Units(6F) Gel Black

Product Overview

Suitable Applications: Indoor/Outdoor

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125μm
Fiber Buffer Material: Loose tube - Gel-filled
Fiber Count: 18
Fiber Color Coding: TIA-598-D

Cable Construction

Fibers Per Subunit: 6
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.110 in (2.8 mm)
Central Strength Member Type: GRP
Cable Core Water Blocking: Waterblock Tape

Inner Jacket Specifications

Material: PVC - Polyvinyl Chloride
Color: Black
Number of Inner Jacket Ripcords: 2

Armor Specifications

Armor Type and Material: CST - Corrugated Steel Tape

Outer Jacket Specifications

Jacket Material: Thermoplastic
Nom. Diameter: 0.63 in (16 mm)
Outer Jacket Ripcord: 2
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.40 dB/km0.30 dB/km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 15x Cable OD
Crush Resistance: 440
Bulk Cable Weight: 150 lbs/1000ft (220 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor
Flammability / Reaction to Fire: OFCR
CEC / C(UL) Compliance: .
TIA/EIA Compliance: ANSI/ICEA S-104-696

History

Update and Revision: Revision Number: 0.77 Revision Date: 09-25-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FDSH0185FBlackReel612825387473
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product