Product Hierarchy
Product Hierarchy

FDSH012FD - Indoor/Outdoor Heavy Duty Loose Tube OS2 12 Fibers OFCR Aluminum Interlocked Armor Sub-Units (12F) Dry


FX Indoor/Outdoor Heavy Duty Loose Tube, OS2, 12 Fibers, OFCR, Aluminum Interlocked Armor, Sub-Units (12F) Dry, Black Jacket

Product Overview

Product Category: Fiber Multi-Loose Tube Cable
Suitable Applications: Campus Area Network, Backbone

Fiber Specifications

Fiber Type: OS2, G.657.A1, G.652.D
Fiber Diameter: 250 µm
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 1
Number of Fillers: 4
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Free
Subunit Diameter: 0.098 in (2.5 mm)
Subunit Color: TIA-598-D
Central Strength Member: GRP

Inner Jacket Specifications

Strength Member: Waterblocking Fiberglass Yarns
Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.431 in (10.9 mm)
Color: Black

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.781 in (19.8 mm)
Color: Black
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.5 dB/km0.5 dB/km
10 Gigabit Ethernet Performance10,000 m50,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 20 x Cable OD
Min. Bend Radius During Operation: 10 x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 232 lbs/kft (345 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1666, UL 1685, FT4
NEC / UL Compliance: OFCR-ST1
CEC / C(UL) Compliance: OFCR-ST1
ICEA Compliance: S-104-696
TIA/EIA Compliance: 598-D
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.9 Revision Date: 04-15-2025
No accessories are available for this product