(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
FX Indoor/Outdoor Heavy Duty Loose Tube OS2 12 Fibers OFCR Corrugated Steel Tape Armor Sub-Units(6F) Gel Black
| Suitable Applications: | Indoor/Outdoor |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125μm |
| Fiber Buffer Material: | Loose tube - Gel-filled |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 2 |
| Fibers Per Subunit: | 6 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 0.110 in (2.8 mm) |
| Central Strength Member Type: | GRP |
| Cable Core Water Blocking: | Waterblock Tape |
| Material: | PVC - Polyvinyl Chloride |
| Color: | Black |
| Number of Inner Jacket Ripcords: | 2 |
| Armor Type and Material: | CST - Corrugated Steel Tape |
| Jacket Material: | Thermoplastic |
| Nom. Diameter: | .54 (13.7) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 15x Cable OD |
| Max. Tensile Strength During Installation: | 300 lbf (1300 N) |
| Max. Tensile Strength During Operation: | 100 lbf (440 N) |
| Crush Resistance: | 440 |
| Bulk Cable Weight: | 15 lbs/1000ft (22 kg/km) |
| Installation Temperature Range: | -30C to +60C |
| Operating Temperature Range: | -40C to +70C |
| Storage Temperature Range: | -40C to +80C |
| Environmental Suitability: | Indoor/Outdoor |
| Flammability / Reaction to Fire: | OFCR |
| TIA/EIA Compliance: | ANSI/ICEA S-104-696 |
| Update and Revision: | Revision Number: 0.84 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FDSH0125F | Black | Reel | 612825387305 |