Product Hierarchy
Product Hierarchy

FDSD144LK - Indoor/Outdoor LSZH/Riser OS2 Distribution 144Fibers

FX Indoor/Outdoor OS2 Distribution Tight Buffer 144 Fibers LSZH Sub-Units(12F) Black Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Buffer Material: LSZH - Low Smoke Zero Halogen
Buffer Diameter: 900 µm
Fiber Count: 144
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 12
Fibers Per Subunit: 12
Subunit Diameter: 0.230 in (5.8 mm)
Subunit Color: Yellow
Subunit Strength Members: Waterblocking aramid yarns
Central Strength Member: GRP
Core Wrap: Waterblocking tape
Cable Core Waterblocking: Waterblocking Aramid Yarns

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 1.100 in (27.9 mm)
Color: Black
Number of Ripcords: 1
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5,000 m--
10 Gigabit Ethernet Performance10,000 m50,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 377 lbs/kft (562 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65, Product Lens™
Flammability / Reaction to Fire: OFNR, FT4
ICEA Compliance: S-104-696
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.53 Revision Date: 11-09-2022

Part Numbers

Variants
Item #ColorUPC
FDSD144LKBlack612825380856
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product