Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
FX Indoor/Outdoor OS2 Distribution Tight Buffer 24 Fibers OFCP Aluminum Interlocked Armor Sub-Units(6F) Black Jacket
| Product Category: | Fiber Distribution Cable |
| Suitable Applications: | Premise Backbone |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125 µm |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 24 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 4 |
| Fibers Per Subunit: | 6 |
| Subunit Diameter: | 0.180 in (4.6 mm) |
| Subunit Color: | Yellow |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Central Strength Member Type: | GRP |
| Core Wrap Material: | Waterblocking and nomex tape |
| Cable Core Water Blocking: | Waterblock Tape |
| Material: | PVC - Polyvinyl Chloride |
| Nominal Diameter@InnerJacket1 (cnv): | 0.527 in (13.4 mm) |
| Color: | Black |
| Number of Inner Jacket Ripcords: | 1 |
| Armor Type and Material: | AIA - Aluminum Interlock Armor |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.876 in (22.3 mm) |
| Outer Jacket Color: | Black |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| Mode Field Diameter | 9.2 µm | 10.4 µm |
| 1 Gigabit Ethernet Performance | 5,000 m | -- |
| 10 Gigabit Ethernet Performance | 10,000 m | 50,000 m |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 232 lbs/kft (345 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | OFCP, FT6 |
| CEC / C(UL) Compliance: | . |
| ICEA Compliance: | S-104-696 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| Update and Revision: | Revision Number: 0.109 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FDSD024AJ | Black | Reel | 612825369158 |