Product Hierarchy
Product Hierarchy

FDSD012F9 - Indoor/Outdoor Distribution Tight Buffer OS2 12 Fibers OFCR Aluminum Interlocked Armor Non-Unitized


FX Indoor/Outdoor, Distribution Tight Buffer, OS2, 12 Fibers, OFCR Aluminum Interlocked Armor, Non-Unitized, Black Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OS2, G.657.A1, G.652.D
Fiber Diameter: 250 µm
Buffer Diameter: 900 µm
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Inner Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.260 in (6.6 mm)
Color: Black
Number of Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.570 IN (14.5 MM
Color: Black
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km
10 Gigabit Ethernet Performance10,000 m50,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 108 lbs/kft (161 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1666, UL 1685, FT4
NEC / UL Compliance: OFCR
CEC / C(UL) Compliance: OFCR
ICEA Compliance: S-104-696
TIA/EIA Compliance: 598-D
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.10 Revision Date: 02-25-2025

Part Numbers

Variants
Item #ColorPutup Type
FDSD012F9BlackReel
No accessories are available for this product