Product Hierarchy
Product Hierarchy

FD5M012A0L - Indoor/Outdoor Plenum OM5 Mini-Distribution 12 Fibers Aluminum Interlocked


FX Indoor/Outdoor, OM5, Mini-Distribution, 12 Fibers, OFCP, Aluminum Interlocked Armor, 4.8mm (Double Jacket), Lime Jacket

Product Overview

Product Category: Fiber Mini Distribution Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OM5
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 1
Fibers Per Subunit: 12
Subunit Diameter: 0.130 in (3.3 mm)
Subunit Color: Lime Green
Subunit Strength Members: Waterblocking Aramid Yarns

Inner Jacket Specifications

Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.265 in (6.7 mm)
Color: Lime Green

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVDF - Polyvinylidene Fluoride
Nom. Diameter: 0.555 in (14.1 mm)
Color: Lime Green
Optical Characteristics
Wavelength850 nm953 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance550 m1100 m1100 m
Min. Effective Modal Bandwidth (EMB)4700 MHz.km2470 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km1850 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 186 lbs/kft (277 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: OFCP
CEC / C(UL) Compliance: FT6
ICEA Compliance: S-83-596
TIA/EIA Compliance: 598-D
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.4 Revision Date: 01-28-2025

Part Numbers

Variants
Item #Color
FDSM024A2AAqua
FDSM024A2EErika Violet
FDSM024A2LLime Green
FDSM024A2OOrange
FDSM024A2YYellow
No accessories are available for this product