Product Hierarchy
Product Hierarchy

FD4M048P2 - Indoor/Outdoor Plenum OM4 Mini-Distribution 48 Fibers 3mm Sub-Units Black Jacket


FX Indoor/Outdoor, OM4, Mini-Distribution, 48 Fibers, OFNP, Sub-Units 3.0mm (12F), Black Jacket

Product Overview

Product Category: Fiber Mini Distribution Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 48
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 4
Fibers Per Subunit: 12
Subunit Diameter: 0.118 in (3.0 mm)
Subunit Color: Erika Violet
Subunit Strength Members: Waterblocking Aramid Yarns
Central Strength Member: GRP
Core Wrap: Waterblock Tape

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.421 in (10.7 mm)
Color: Black
Number of Ripcords: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
10 Gigabit Ethernet Performance400 m-
Min. Effective Modal Bandwidth (EMB)4700 MHz.km-
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1800 N (405 lbf)
Max. Tensile Strength During Operation: 540 N (121 lbf)
Crush Resistance: 100 N/cm
Bulk Cable Weight: 68 lbs/kft (101 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: FT6, NFPA 262
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: OFNP
ICEA Compliance: S-104-696
TIA/EIA Compliance: 598-D
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.6 Revision Date: 02-07-2025
No accessories are available for this product