(109)FX Indoor/Outdoor, OM4, Mini-Distribution, 48 Fibers, OFCP, Aluminium Interlock Armor, 12F/Sub-Unit (3.0mm) Black Jacket / Aqua Sub-units
Product Category: | Fiber Mini Distribution Cable |
Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
Fiber Type: | OM4 |
Fiber Core Diameter: | 50/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 48 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 4 |
Number of Fillers: | 0 |
Fibers Per Subunit: | 12 |
Subunit Diameter: | 0.120 in (3.0 mm) |
Subunit Color: | Aqua |
Subunit Strength Members: | Waterblocking aramid yarns |
Central Strength Member: | Upjacketed GRP |
Core Wrap: | Waterblocking and nomex tape |
Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.421 in (10.7 mm) |
Color: | Black |
Armor Type and Material: | AIA - Aluminum Interlock Armor |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.715 in (18.2 mm) |
Color: | Black |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
Min. Bend Radius During Installation: | 20x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 660 N (150 lbf) |
Max. Tensile Strength During Operation: | 200 N (45 lbf) |
Crush Resistance: | 440 N/cm |
Installation Temperature Range: | 0°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, UV Resistance |
Flammability / Reaction to Fire: | OFCP, UL 910, FT6 |
NEC / UL Compliance: | OFCP |
CEC / C(UL) Compliance: | OFCP |
ICEA Compliance: | S-104-696 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.13 Revision Date: 06-04-2024 |
Item # | Color |
---|---|
FD4M048A23 | Black |