Product Hierarchy
Product Hierarchy

FD4M024A2E - Indoor/Outdoor Plenum OM4 Mini-Distribution 24 Fibers Aluminum Interlocked 3mm Sub-Units Erika violet Jacket


FX Indoor/Outdoor, OM4, Mini-Distribution, 24 Fibers, OFCP Aluminum Interlocked Armor, 12F/Sub-Units (3.0MM), Erika Violet Jacket

Product Overview

Product Category: Fiber Mini Distribution Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 2
Number of Fillers: 2
Fibers Per Subunit: 12
Subunit Diameter: 0.118 in (3.0 mm)
Subunit Color: Erika Violet
Subunit Strength Members: Waterblocking Aramid Yarns
Central Strength Member: GRP
Cable Core Waterblocking: Waterblock Tape

Inner Jacket Specifications

Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.318 in (8.1 mm)
Color: Erika Violet

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.608 in (15.4 mm)
Color: Erika Violet
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1100 m550 m
10 Gigabit Ethernet Performance550 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 15x Cable OD
Max. Tensile Strength During Installation: 1800 N (405 lbf)
Max. Tensile Strength During Operation: 540 N (121 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 284 lbs/kft (426 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, UV Resistance
Sustainability: CA Prop 65
NEC / UL Compliance: OFCP
CEC / C(UL) Compliance: FT6
ICEA Compliance: S-104-696
TIA/EIA Compliance: 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.7 Revision Date: 12-04-2024

Part Numbers

Variants
Item #Color
FD4M024A2EErika Violet
No accessories are available for this product