Product Hierarchy
Product Hierarchy

FD4M006P2 - Indoor/Outdoor Plenum, OM4, 6 Fibers, Plenum


Indoor/Outdoor, OM4, Mini-Distribution, 6 Fibers, Plenum, 3.0mm, 16 x 250um Fiber

Product Overview

Product Category: Composite
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 6
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 1
Fibers Per Subunit: 6
Subunit Diameter: 0.118 in (3.0 mm)
Fiber SubUnit Strength Members: Waterblocking aramid yarns
Central Strength Member Type: GRP
Cable Core Water Blocking: Waterblocking Aramid Yarns

Outer Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.380 in (9.7 mm)
Outer Jacket Ripcord: 2
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.2 dB/km
1 Gigabit Ethernet Performance1,040 m550 m
10 Gigabit Ethernet Performance550 m--
Min. Effective Modal Bandwidth (EMB)4700 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 670 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 33 lbs/kft (49 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: OFNP, FT6
CEC / C(UL) Compliance: .
ICEA Compliance: S-104-696
TIA/EIA Compliance: ANSI/ICEA S-104-696

History

Update and Revision: Revision Number: 0.74 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
FD4M006P2Black612825394129
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product