FX Indoor/Outdoor, Loose Tube, OM4, 72 Fibers, OFNP, Sub-Units(12F) Dry, Black Jacket
| Product Category: | Fiber Multi-Loose Tube Cable |
| Suitable Applications: | Campus Area Network, Long Haul, Backbone |
| Fiber Type: | OM4 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 72 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 6 |
| Fibers Per Subunit: | 12 |
| Subunit Waterblocking: | Gel Free |
| Subunit Diameter: | 0.098 in (2.5 mm) |
| Subunit Color: | TIA-598-D |
| Central Strength Member Type: | GRP |
| Core Wrap Material: | Water block tape |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.410 in (10.4 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 10 Gigabit Ethernet Performance | 400 m | -- |
| 40 Gigabit Ethernet Performance | 150 m | -- |
| 100 Gigabit Ethernet Performance | 100 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 4,700 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 3,500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 69 lbs/kft (103 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | OFNP |
| CEC / C(UL) Compliance: | FT6 |
| ICEA Compliance: | S-104-696 |
| TIA/EIA Compliance: | 568.3, 598-D |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
| Update and Revision: | Revision Number: 0.86 Revision Date: 05-06-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FD4L072PD | Black | Reel | 612825377603 |