(109)Indoor/Outdoor Plenum OM3 Mini-Distribution 12F 3mm Sub-Units
Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
Fiber Type: | OM3 |
Fiber Core Diameter: | 50/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 12 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 1 |
Fibers Per Subunit: | 12 |
Subunit Diameter: | 0.118 in (3.0 mm) |
Subunit Strength Members: | Waterblocking aramid yarns |
Central Strength Member: | GRP |
Cable Core Waterblocking: | Waterblocking Aramid Yarns |
Strength Member: | Waterblocking Aramid Yarns |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.380 in (9.7 mm) |
Number of Ripcords: | 2 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.2 dB/km |
1 Gigabit Ethernet Performance | 1,000 m | 550 m |
10 Gigabit Ethernet Performance | 300 m | -- |
Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 670 N (150 lbf) |
Max. Tensile Strength During Operation: | 200 N (45 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 33 lbs/kft (49 kg/km) |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | OFNP, FT6 |
ICEA Compliance: | S-104-696 |
Update and Revision: | Revision Number: 0.46 Revision Date: 04-11-2024 |
Item # | Color | UPC |
---|---|---|
FD3M012P2 | Black | 612825391555 |