Product Hierarchy
Product Hierarchy

FD3L096RD - Indoor/Outdoor Riser Loose Tube OM3 96F Unitized


FX Indoor/Outdoor Loose Tube OM3 96 Fibers OFNR Sub-Units(12F) Dry Black

Product Overview

Suitable Applications: Campus Area Network, Backbone

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 96
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 8
Number of Fillers: 0
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Free
Subunit Diameter: 0.110 in (2.8 mm)
Subunit Color: TIA-598-D
Fiber SubUnit Strength Members: Waterblocking aramid yarns
Central Strength Member Type: GRP
Core Wrap Material: Waterblocking tape
Cable Core Water Blocking: Waterblock Tape

Outer Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.500 in (12.7 mm)
Outer Jacket Ripcord: 2
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1,000 m550 m
10 Gigabit Ethernet Performance300 m-
Min. Effective Modal Bandwidth (EMB)2,000 MHz.km-
Min. Overfilled Launch (OFL) Bandwidth1,500 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 96 lbs/kft (143 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -50°C to +70°C
Storage Temperature Range: -50°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: OFNR, FT4
CEC / C(UL) Compliance: .
ICEA Compliance: S-104-696
TIA/EIA Compliance: ANSI/ICEA S-104-696

History

Update and Revision: Revision Number: 0.77 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FD3L096RDBlackReel612825384243
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product