(10)FX Indoor/Outdoor Loose Tube OM3 48 Fibers OFNR Sub-Units(12F) Dry Black
Suitable Applications: | Campus Area Network, Backbone |
Fiber Type: | OM3 |
Fiber Core Diameter: | 50/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 48 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 4 |
Number of Fillers: | 1 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Free |
Subunit Diameter: | 0.110 in (2.8 mm) |
Subunit Color: | TIA-598-D |
Subunit Strength Members: | Waterblocking aramid yarns |
Central Strength Member: | GRP |
Core Wrap: | Waterblocking tape |
Strength Member: | Waterblocking aramid yarns |
Material: | PVC - Polyvinyl Chloride |
Nominal Diameter: | 0.400 in (10.2 mm) |
Number of Ripcords: | 2 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3 dB/km | 1 dB/km |
1 Gigabit Ethernet Performance | 1,000 m | 550 m |
10 Gigabit Ethernet Performance | 300 m | - |
Min. Effective Modal Bandwidth (EMB) | 2,000 MHz.km | - |
Min. Overfilled Launch (OFL) Bandwidth | 1,500 MHz.km | 500 MHz.km |
Min Bend Radius During Installation: | 15x Cable OD |
Min Bend Radius During Operation: | 10x Cable OD |
Max Tensile Strength During Installation: | 2670 N (600 lbf) |
Max Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 63 lbs/kft (93 kg/km) |
Installation Temp Range: | -10°C to +60°C |
Operating Temp Range: | -50°C to +70°C |
Storage Temp Range: | -50°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | OFNR, FT4 |
ICEA Compliance: | S-104-696 |
TIA/EIA Compliance: | ANSI/ICEA S-104-696 |
Update and Revision: | Revision Number: 0.63 Revision Date: 12-21-2020 |